IESNA:LM-63-2002
[TEST]P1386603
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB6A-830-U-T2R
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 6SQUARE 170W 80CRI 3000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (156) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.42A 170.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_THDi]12.0%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23556.8
TILT=NONE
156 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 170.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 68 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 77 85 90 95 105 115 125 135 145 155 165 175 180 
3169.2 3953.4 4557.8 5047.9 5391.0 5657.8 5679.6 5570.6 5538.0 5734.0 6267.7 7155.3 8260.7 9202.7 9807.2 10411.6 
10863.6 11070.5 11076.0 10776.5 10123.0 8130.0 6485.5 5265.7 3893.5 2864.3 1851.4 1247.0 1187.1 942.1 718.8 609.9 479.2 343.1 
119.8 21.8 5.4 0.0 
3169.2 3931.6 4530.6 5015.2 5391.0 5641.4 5685.0 5597.9 5570.6 5744.9 6256.8 7198.8 8255.2 9181.0 9812.6 10378.9 
10830.9 11076.0 11048.7 10776.5 10177.5 8358.7 6539.9 5396.4 3969.7 2869.7 1873.2 1285.1 1192.5 952.9 735.1 615.3 495.5 354.0 
136.1 27.2 5.4 0.0 
3169.2 3915.2 4508.8 4993.4 5385.5 5663.2 5766.7 5712.2 5685.0 5826.6 6251.3 7073.6 8032.0 8941.4 9583.9 10090.3 
10536.9 10809.1 10863.6 10700.2 10210.1 9181.0 7231.5 5815.7 4372.7 3125.7 2129.2 1437.6 1312.3 1029.2 784.1 653.4 550.0 
397.5 272.3 76.2 10.9 0.0 
3169.2 3860.8 4432.6 4922.6 5341.9 5690.4 5875.6 5891.9 5908.3 6011.7 6294.9 6834.0 7645.3 8494.8 9197.3 9632.9 
10014.1 10335.4 10487.8 10477.0 10253.7 9709.2 8592.8 7117.1 5450.9 3806.3 2717.3 1731.6 1595.5 1181.7 844.0 675.2 560.9 
375.7 261.4 108.9 10.9 0.0 
3169.2 3828.1 4399.9 4857.3 5303.8 5695.9 6011.7 6153.3 6218.7 6311.2 6518.1 6855.8 7351.3 8032.0 8680.0 9202.7 
9622.0 9932.4 10182.9 10313.6 10248.3 10046.8 9594.8 8609.2 7209.7 5690.4 3844.5 2575.7 2292.5 1557.4 1012.8 664.3 506.4 
397.5 261.4 98.0 10.9 0.0 
3169.2 3741.0 4247.4 4737.5 5189.5 5630.5 6033.5 6311.2 6480.0 6610.7 6779.5 7057.2 7422.1 7879.5 8429.5 8995.8 
9453.2 9850.7 10117.6 10319.0 10460.6 10444.3 10308.2 10003.2 9289.9 8119.1 6654.3 4748.4 4203.9 2575.7 1579.2 958.4 
664.3 457.4 206.9 76.2 16.3 0.0 
3169.2 3670.2 4111.3 4563.2 4988.0 5445.4 5881.0 6278.6 6578.0 6828.5 7046.4 7264.2 7536.4 7923.1 8320.6 8870.6 
9404.2 9948.8 10384.4 10749.2 11043.3 11364.6 11478.9 11555.1 11598.7 11261.1 10482.4 8179.0 7863.2 6349.3 3713.8 2085.6 
1094.5 517.3 234.2 98.0 27.2 0.0 
3169.2 3550.4 3898.9 4307.3 4688.5 5107.8 5527.1 5962.7 6349.3 6719.6 7068.1 7378.5 7672.6 7950.3 8255.2 8592.8 8984.9 
9436.9 9948.8 10466.1 11005.2 11560.6 12186.8 12524.4 12834.8 13085.3 12105.1 11206.6 11092.3 10133.9 8255.2 6458.3 
3686.5 1323.2 577.2 179.7 38.1 0.0 
3169.2 3397.9 3681.1 3991.5 4312.8 4655.8 4988.0 5347.4 5706.8 6088.0 6485.5 6872.1 7258.7 7705.2 8151.8 8565.6 9028.5 
9518.6 10052.2 10651.2 11293.8 12105.1 13145.2 13804.1 14571.9 15078.3 14582.8 15040.2 15062.0 14659.0 13597.2 11566.0 
6790.4 2826.2 735.1 147.0 43.6 0.0 
3169.2 3387.0 3643.0 3920.7 4231.1 4574.1 4879.1 5233.0 5548.9 5913.7 6311.2 6681.5 7084.5 7509.2 7961.2 8396.8 8881.5 
9382.4 9927.0 10558.6 11266.5 12154.1 13221.4 13929.3 14751.6 15285.3 14887.7 15443.2 15481.3 15029.3 14125.4 12050.7 
6632.5 2466.8 642.6 125.2 43.6 0.0 
3169.2 3267.2 3403.4 3604.9 3817.2 4040.5 4301.9 4541.5 4802.8 5102.3 5385.5 5668.7 5984.5 6305.8 6687.0 7024.6 7400.3 7808.7 
8282.5 8832.4 9447.8 10335.4 11146.7 11816.5 12687.8 12965.5 12796.7 13205.1 13156.1 12442.7 11266.5 9251.7 4454.3 1045.5 
261.4 76.2 43.6 0.0 
3169.2 3201.9 3272.7 3381.6 3528.6 3702.9 3871.7 4062.3 4269.2 4481.6 4699.4 4922.6 5140.5 5391.0 5641.4 5886.5 6137.0 6425.6 
6768.6 7166.2 7678.0 8358.7 8876.0 9431.4 10030.4 10133.9 9943.3 9948.8 9774.5 8957.7 7825.0 6120.6 2777.2 778.7 
239.6 81.7 43.6 0.0 
3169.2 3120.2 3098.4 3136.6 3201.9 3283.6 3387.0 3506.8 3626.6 3751.9 3877.1 3986.0 4089.5 4193.0 4285.5 4350.9 4405.3 4459.8 4497.9 
4585.0 4737.5 4862.7 4868.2 4835.5 4775.6 4487.0 4182.1 3686.5 3566.7 2891.5 2134.6 1557.4 795.0 408.4 168.8 76.2 43.6 0.0 
3169.2 2962.3 2809.8 2706.4 2662.8 2641.0 2662.8 2684.6 2722.7 2755.4 2766.3 2749.9 2706.4 2651.9 2564.8 2450.4 2303.4 2145.5 2003.9 
1878.7 1748.0 1639.1 1535.6 1443.0 1345.0 1225.2 1089.1 980.2 942.1 805.9 648.0 490.1 332.2 223.3 136.1 65.3 32.7 0.0 
3169.2 2820.7 2553.9 2385.1 2325.2 2352.4 2406.9 2450.4 2488.5 2494.0 2472.2 2417.8 2341.5 2243.5 2150.9 2036.6 1922.2 1813.3 1709.9 
1595.5 1448.5 1328.7 1236.1 1181.7 1143.5 1132.6 1078.2 1012.8 1002.0 925.7 778.7 615.3 408.4 234.2 147.0 70.8 27.2 0.0 
3169.2 2706.4 2357.9 2216.3 2232.6 2298.0 2363.3 2406.9 2417.8 2396.0 2330.6 2243.5 2150.9 2058.4 1960.3 1878.7 1786.1 1671.7 1551.9 
1437.6 1355.9 1301.5 1263.3 1225.2 1192.5 1154.4 1094.5 985.6 963.8 898.5 800.5 593.5 473.8 288.6 136.1 59.9 21.8 0.0 
3169.2 2597.5 2227.2 2145.5 2210.8 2287.1 2357.9 2385.1 2368.8 2308.9 2227.2 2129.2 2036.6 1954.9 1873.2 1775.2 1704.4 1633.6 1535.6 
1464.8 1415.8 1361.4 1252.4 1176.2 1121.8 1067.3 1002.0 925.7 903.9 827.7 642.6 588.1 522.8 424.7 245.0 98.0 16.3 0.0 
3169.2 2510.3 2145.5 2123.7 2199.9 2292.5 2341.5 2363.3 2330.6 2243.5 2140.0 2031.1 1938.6 1856.9 1780.6 1731.6 1682.6 1628.2 1579.2 
1470.3 1366.8 1296.0 1225.2 1154.4 1072.7 991.1 914.8 838.6 816.8 718.8 631.7 539.1 452.0 354.0 261.4 114.4 10.9 0.0 
3169.2 2450.4 2096.5 2118.3 2216.3 2287.1 2352.4 2352.4 2287.1 2189.1 2074.7 1960.3 1873.2 1797.0 1731.6 1682.6 1617.3 1524.7 1443.0 
1366.8 1290.6 1214.3 1138.1 1061.9 996.5 931.2 860.4 789.6 762.4 691.6 620.8 533.6 435.6 321.3 201.5 76.2 10.9 0.0 
3169.2 2406.9 2091.0 2118.3 2221.7 2303.4 2347.0 2330.6 2254.4 2140.0 2009.4 1905.9 1824.2 1753.4 1715.3 1639.1 1513.8 1372.2 1317.8 
1268.8 1187.1 1127.2 1072.7 996.5 942.1 876.7 816.8 735.1 713.3 658.9 582.7 501.0 413.9 337.6 179.7 81.7 5.4 0.0 
3169.2 2385.1 2085.6 2129.2 2227.2 2314.3 2341.5 2325.2 2238.1 2107.4 1976.7 1867.8 1791.5 1737.1 1704.4 1584.6 1421.3 1306.9 1263.3 
1203.4 1149.0 1072.7 1007.4 947.5 903.9 854.9 795.0 718.8 707.9 653.4 582.7 495.5 413.9 326.7 190.6 81.7 5.4 0.0 
3169.2 2385.1 2085.6 2129.2 2232.6 2308.9 2341.5 2319.7 2238.1 2091.0 1965.8 1867.8 1786.1 1742.5 1699.0 1579.2 1421.3 1301.5 1268.8 
1203.4 1143.5 1067.3 1007.4 936.6 903.9 854.9 789.6 718.8 707.9 658.9 577.2 484.6 408.4 283.2 201.5 70.8 5.4 0.0 
